IESNA:LM-63-2002
[TEST]P1382966
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2D-722-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 147W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]3.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15906.0
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1802.5 1802.5 1784.3 1773.4 1791.6 1824.4 1842.6 1882.7 1951.8 2050.2 2177.6 2312.3 2472.6 2661.9 2873.1 3113.5 3364.7 3605.1 3805.4 
3943.7 4031.1 4060.3 3943.7 3641.5 2956.9 2115.7 2002.8 1445.7 841.2 542.6 375.1 244.0 171.2 134.7 87.4 25.5 7.3 0.0 
1802.5 1791.6 1777.0 1769.8 1780.7 1817.1 1839.0 1882.7 1955.5 2050.2 2174.0 2319.6 2476.2 2661.9 2884.1 3124.4 3375.7 3616.0 3805.4 
3951.0 4042.1 4060.3 3961.9 3677.9 2971.5 2144.8 2002.8 1456.6 848.5 549.9 375.1 269.5 171.2 127.5 83.8 29.1 10.9 0.0 
1802.5 1788.0 1777.0 1773.4 1795.3 1835.3 1879.0 1937.3 2013.7 2126.6 2254.1 2403.4 2560.0 2745.7 2964.2 3200.9 3463.1 3699.8 3918.2 
4082.1 4184.1 4220.5 4147.7 3900.0 3288.3 2370.6 2232.2 1671.4 975.9 611.8 404.2 291.3 222.1 134.7 87.4 36.4 10.9 0.0 
1802.5 1795.3 1788.0 1788.0 1817.1 1871.7 1933.6 2010.1 2104.8 2217.7 2352.4 2498.1 2665.6 2840.4 3047.9 3281.0 3532.3 3798.1 4034.8 
4235.1 4373.4 4442.6 4428.1 4275.1 3900.0 3022.4 2814.9 2137.6 1372.8 772.0 491.6 331.4 233.1 163.9 105.6 40.1 10.9 0.0 
1802.5 1795.3 1798.9 1813.5 1849.9 1915.4 1999.2 2093.9 2199.5 2316.0 2450.7 2600.0 2756.6 2931.4 3128.0 3346.5 3594.2 3852.7 4122.2 
4351.6 4548.2 4675.7 4726.7 4701.2 4508.2 4093.0 3918.2 3084.3 2082.9 1241.7 640.9 367.8 233.1 167.5 98.3 40.1 14.6 0.0 
1802.5 1802.5 1817.1 1842.6 1889.9 1962.8 2050.2 2152.1 2268.7 2396.1 2530.8 2672.9 2818.5 2989.7 3175.4 3382.9 3616.0 3860.0 4125.8 
4384.4 4624.7 4821.3 4956.1 5043.5 5043.5 4901.5 4835.9 4497.2 3575.9 2035.6 1110.7 531.7 316.8 178.4 91.0 40.1 14.6 0.0 
1802.5 1809.8 1831.7 1871.7 1933.6 2002.8 2090.2 2192.2 2294.1 2414.3 2530.8 2658.3 2804.0 2949.6 3128.0 3317.4 3528.6 3754.4 3980.2 
4227.8 4471.8 4708.5 4923.3 5083.5 5203.7 5265.6 5280.2 5218.3 4548.2 3819.9 2425.2 1278.2 568.1 233.1 98.3 47.3 21.8 
0.0 
1802.5 1806.2 1835.3 1889.9 1962.8 2039.2 2119.4 2206.7 2294.1 2381.5 2479.9 2589.1 2709.3 2844.0 2997.0 3168.1 3364.7 3568.7 3779.9 
4020.2 4242.3 4464.5 4672.0 4868.7 5058.0 5214.6 5229.2 5047.1 4788.6 4642.9 4100.3 3117.1 1456.6 382.4 167.5 65.5 
25.5 0.0 
1802.5 1817.1 1853.5 1919.1 1995.5 2075.7 2155.8 2225.0 2290.5 2359.7 2432.5 2516.3 2611.0 2716.6 2847.6 2997.0 3175.4 3372.0 3568.7 
3783.5 4009.3 4227.8 4431.7 4624.7 4814.1 4905.1 4876.0 4613.8 4591.9 4537.3 4581.0 4169.5 2232.2 761.1 211.2 
72.8 29.1 0.0 
1802.5 1817.1 1853.5 1926.4 2013.7 2101.1 2184.9 2250.4 2312.3 2374.3 2439.8 2505.3 2581.8 2687.4 2814.9 2956.9 3139.0 3328.3 3525.0 
3728.9 3951.0 4158.6 4358.9 4559.2 4748.5 4752.2 4686.6 4420.8 4435.3 4311.5 4453.5 4213.2 2086.6 371.4 120.2 
54.6 29.1 0.0 
1802.5 1809.8 1857.2 1933.6 2017.4 2104.8 2195.8 2272.3 2323.3 2381.5 2450.7 2516.3 2592.7 2694.7 2818.5 2964.2 3139.0 3342.9 3539.5 
3750.7 3969.2 4180.4 4402.6 4584.6 4770.4 4752.2 4679.3 4420.8 4442.6 4304.2 4442.6 4049.3 1853.5 273.1 109.2 51.0 
29.1 0.0 
